2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

66621

Expand Table
Semua negara/wilayah pemasok
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTNR
Article No.
ARTNR
catalog sheet
PDF
max. operating pressure
BDMAX [bar]
min. operating pressure
BDMIN [bar]
Type and Design
AUSFG
Contact force with max. 1.7 bar air pressure
F1 [N]
Support force at 350 bar
SK [kN]
Stroke C
HUB [mm]
Vol.
VOL [cm^3]
Weight
GEW [g]
Diameter
A [mm]
B [mm]
Stroke
C [mm]
D [mm]
E [mm]
1
2
3
4
66936
6964L-04-2
PDF
350
50
Normally retracted
17.5
4.4
0.0
0.16
255
16.0
49.5
6.5
25.0
24.0
66621
6964L-11-2
PDF
350
50
Normally retracted
35.5
11.0
0.0
0.33
665
20.5
61.0
9.5
33.0
25.0
66688
6964L-33
PDF
350
50
Normally retracted
89.0
33.4
0.0
1.64
2023
38.0
98.0
12.5
68.5
25.0
66704
6964L-55
PDF
350
50
Normally retracted
253.3
55.6
0.0
4.26
4300
51.0
114.0
19.0
76.0
31.5
Menampilkan tampilan terkompresi (4 produk yang dapat dikonfigurasi)
Order number66621
ShorttextSupport Element, base-flange-mounting, Air advanced
Perubahan terakhir04.12.2025 08:52:20
Unit

Klasifikasi

By Functionality

BYFUNC_PINCHING Pinching

By Categories

Clamping_Technology Clamping Technology
Hydraulics Hydraulics

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties